The 2305A is a high-speed phase-lock loop (PLL) clock buffer, designed to address high-speed clock distribution applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2305A is an 8-pin version of the 2309A. The 2305A accepts one reference input, and drives out five low skew clocks. The -1H version of this device operates up to 133MHz frequency and has a higher drive than the -1 device. All parts have on-chip PLLs which lock to an input clock on the REF pin. The PLL feedback is on-chip and is obtained from the CLKOUT pad. In the absence of an input clock, the 2305A enters power down. In this mode, the device will draw less than 12uA for Commercial Temperature range and less than 25uA for Industrial temperature range, the outputs are tri-stated, and the PLL is not running, resulting in a significant reduction of power. The 2305A is characterized for both Industrial and Commercial operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
2305A-1DCG circleActive Samples Available |
SOIC | 8 | C | Yes | Tube | 1 | 0.6908 | Get Samples, |
SOIC | 8 | C | Yes | Reel | 1 | 1.2 | ||
2305A-1DCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 0.6969 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 | 0.6969 | ||
2305A-1HDCG circleActive Samples Available |
SOIC | 8 | C | Yes | Tube | 1 | Get Samples, | |
SOIC | 8 | C | Yes | Reel | 1 | 1.2 | ||
2305A-1HDCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 0.8827 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 |