The 2305 is a low phase noise, high-speed PLL based, low-skew zero delay buffer. Based on IDT's proprietary low jitter Phase Locked Loop (PLL) techniques, the device provides four low skew outputs at speeds up to 133 MHz at 3.3 V. The outputs can be generated from the PLL (for zero delay), or directly from the input (for testing), and can be set to tri-state mode or to stop at a low level. The PLL feedback is on-chip and is obtained from the CLKOUT pad. The 2305 is available in two different versions. The 2305-1 is the base part. The 2305-1H is a high drive version with faster rise and fall times.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
2305-1DCG circleActive Samples Available |
SOIC | 8 | C | Yes | Tube | 1 | 0.6908 | Get Samples, |
SOIC | 8 | C | Yes | Reel | 1 | |||
2305-1DCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 0.8827 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 | 1.53 | ||
2305-1HDCG circleActive Samples Available |
SOIC | 8 | C | Yes | Tube | 1 | 0.5949 | Get Samples, |
SOIC | 8 | C | Yes | Reel | 1 | 1.03 | ||
2305-1HDCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 0.5949 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 | 1.03 |