The 1337G device is a low power serial real-time clock (RTC) device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I2C bus. The device provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 8 | I | Yes | Tube | Get Samples, | |
TSSOP | 8 | I | Yes | Reel | ||
SOIC | 16 | I | No | Tube | ||
SOIC | 16 | I | No | Reel | ||
SOIC | 8 | I | Yes | Tube | ||
SOIC | 8 | I | Yes | Reel | ||
VFQFPN | 16 | I | Yes | Tray | ||
VFQFPN | 16 | I | Yes | Reel |