|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 440 KB | |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Description |
Output Impedance |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
9FGL6241AP201NDGI circleActive Samples Available |
VFQFPN | 28 | 25MHz external XTAL, SSC off (SRNS) | 100 | I | Tray | 1 | 3.42 | Get Samples, |
VFQFPN | 28 | 25MHz external XTAL, SSC off (SRNS) | 100 | I | Reel | 1 | |||
9FGL6241AP202NDGI circleActive Samples Available |
VFQFPN | 28 | 25MHz external XTAL, SSC on (SRIS) | 100 | I | Tray | 1 | 3.42 | Get Samples, |
VFQFPN | 28 | 25MHz external XTAL, SSC on (SRIS) | 100 | I | Reel | 1 | |||
9FGL6241AP301NDGI circleActive Samples Available |
VFQFPN | 28 | 33.33MHz external XTAL, SSC off (SRNS) | 100 | I | Tray | 1 | 3.42 | Get Samples, |
VFQFPN | 28 | 33.33MHz external XTAL, SSC off (SRNS) | 100 | I | Reel | 1 | |||
9FGL6241AP302NDGI circleActive Samples Available |
VFQFPN | 28 | 33.33MHz external XTAL, SSC on (SRIS) | 100 | I | Tray | 1 | 3.42 | Get Samples, |
VFQFPN | 28 | 33.33MHz external XTAL, SSC on (SRIS) | 100 | I | Reel | 1 | |||
9FGL6241AQ201LTGI circleActive Samples Available |
LGA | 28 | 25MHz internal XTAL, SSC off (SRNS) | 100 | I | Tray | 3 | 4.509 | Get Samples, |
LGA | 28 | 25MHz internal XTAL, SSC off (SRNS) | 100 | I | Reel | 3 | |||
9FGL6241AQ202LTGI circleActive Samples Available |
LGA | 28 | 25MHz internal XTAL, SSC on (SRIS) | 100 | I | Tray | 3 | 4.509 | Get Samples, |
LGA | 28 | 25MHz internal XTAL, SSC on (SRIS) | 100 | I | Reel | 3 | |||
9FGL6241AQ301LTGI circleActive Samples Available |
LGA | 28 | 33.33MHz internal XTAL, SSC off (SRNS) | 100 | I | Tray | 3 | 4.509 | Get Samples, |
LGA | 28 | 33.33MHz internal XTAL, SSC off (SRNS) | 100 | I | Reel | 3 | |||
9FGL6241AQ302LTGI circleActive Samples Available |
LGA | 28 | 33.33MHz internal XTAL, SSC on (SRIS) | 100 | I | Tray | 3 | 4.473 | Get Samples, |
LGA | 28 | 33.33MHz internal XTAL, SSC on (SRIS) | 100 | I | Reel | 3 |
IDT’s chief PCIe system architect explains the fundamental difference in reference clock jitter budgets between the first three generations of the specification and those of Gen4 and Gen5 which raise new challenges for designers.