Evaluation Board for 89HP0604S SATA Repeater 4-channel 6Gbps
The 89HP0604S Repeater (QFN) Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 6Gbps SATA Repeater IC product.
This board...
The IDT 89HP0604S 4- channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.71 MB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
Device Errata | PDF 31 KB | |
Application Note | PDF 739 KB | |
Product Brief | PDF 352 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 107 KB | |
8 items
|
The 89HP0604S Repeater (QFN) Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 6Gbps SATA Repeater IC product.
This board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.