Evaluation Board for 89HP0504P BGA Repeater, 16-lane, 5Gbps, PCIe2
The 89HP0504P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The IDT 89HP0504P 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
The 89HP0504P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The 89HP0504P (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 repeater IC product.
This board...
The 89HP0504P (QFN2) Repeater cabling evaluation kit is a set of 2-boards designed to allow testing of PCIe2 cabled and mux/demux applications. There is a host...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.