Overview

Description

The SSTVF16857A is a DDR 14-bit registered buffer for DDR memory modules. The device is recommended for SSTL_2 compatible data registers.

Features

  • Differential clock signal
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I & II specifications
  • Low voltage operation: VDD = 2.3V to 2.7V
  • 48-pin TSSOP and TVSOP package

Comparison

Applications

Documentation

Design & Development

Models