The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units. Sensor operating parameters are customizable.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 656 KB | |
Datasheet | PDF 618 KB | |
2 items
|
IDT demonstrates how to create your own gas sensor test chamber and source volatile organic compounds (VOCs) using common supplies. This may help some engineers avoid the costs of expensive laboratory equipment or third party test services.
Demonstrated by Debra Deininger and Christian Meyer at IDT. For more information about IDT's industry-leading gas sensor products, visit www.idt.com/gas.
News | Nov 16, 2017 |