The HXT42100 is a low power, Direct Modulated Laser (DML) driver for CLR / LR optical applications that supports data rates up to 28Gbps and optical reach up to 10km. In conjunction with an individual DFB laser diode, the device handles the complete digital-to-optical conversion, including a CML input stage with equalization, laser driver IBIAS, and IMOD current drive control and supervision. Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in die form.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 221 KB | |
End Of Life Notice | PDF 1.11 MB | |
End Of Life Notice | PDF 717 KB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
WAFER | C | WFP | ||
BOARD | C | Box | ||
WAFER | E | WFP |