The HXR6104 transimpedance limiting amplifier array is a member of Renesas' family of optical receiver transmitter array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high capacity, high availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for four optical input channels.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 232 KB | |
Product Change Notice | PDF 134 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
HXR6104-DNT circleActive Samples Available |
WAFER | C | WFP | 0 | 49.13 | Get Samples, |
HXR6104-EVB fast_forwardPreview Samples Available |
BOARD | C | Box | 0 | Get Samples, |