The HXR44400 is an extension of low-power, single-ended input, quad channel linear Trans-Impedance Amplifier (TIA) array, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with an array of PIN detectors or a group of detectors, the HXR44400 can be used to design a compact linear ROSA for the next generation 200G optical transceivers with advanced modulation schemes. HXR44400 support 28GBaud PAM4 applications.
This TIA operates in a 3.3V supply or in a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 156 KB | |
Product Change Notice | PDF 134 KB | |
End Of Life Notice | PDF 717 KB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HXR44400-DNJ circleActive Samples Available |
WAFER | E | WFP | 0 | Get Samples, |
HXR44400-EVB fast_forwardPreview Samples Available |
BOARD | C | Box | 0 | Get Samples, |