Overview

Description

The GX32222 is a dual 32Gb/s linear transimpedance amplifier (TIA) for 100G coherent Receiver Optical Sub-Assemblies (ROSAs). The GX32222 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX32222 enables CFP2 and CFP4 small form factors.

Features

  • Adjustable frequency range from 28Gb/s up to 32Gb/s
  • Differential Gain: 10,000Ω
  • Low power consumption
  • Linear gain over 30dB of dynamic range
  • Internal AGC
  • Output voltage control
  • Peak detection
  • Shutdown mode

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-form PDF 199 KB
End Of Life Notice PDF 1.11 MB
Product Change Notice PDF 134 KB
3 items

Design & Development

Models