RZ/V2MA Evaluation Board Kit
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and...
The 9FGV0241 is a 2-output very low power frequency generator for PCIe Gen1–4 applications with integrated output terminations providing Zo=100 Ω. The device has 2 output enables for clock management and supports 2 different spread spectrum levels in addition to spread off.
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9FGV0241AKILF circleActive Samples Available |
VFQFPN | 24 | I | Yes | Tray | 1 | 1.71 | Get Samples, |
VFQFPN | 24 | I | Yes | Reel | 1 | 1.71 | ||
9FGV0241AKLF circleActive Samples Available |
VFQFPN | 24 | C | Yes | Tray | 1 | 1.555 | Get Samples, |
VFQFPN | 24 | C | Yes | Reel | 1 |
IDT’s chief PCIe system architect explains the fundamental difference in reference clock jitter budgets between the first three generations of the specification and those of Gen4 and Gen5 which raise new challenges for designers.