The 9FG104 is a Synthesizer that provides 4 differential output pairs that are compliant to the Intel CK410 specification. It also provides support for PCI-Express and SATA. The part synthesizes several output frequencies from either a 14.31818 MHz crystal or a 25 MHz crystal. The device can also be driven by a reference input clock instead of a crystal. It provides outputs with cycle-to-cycle jitter of less than 50 ps and output-to-output skew of less than 35 ps. Generates common CPU frequencies from 14.318 MHz or 25 MHz Crystal or reference input
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9FG104EFILF circleActive Samples Available |
SSOP | 28 | I | Yes | Tube | 1 | 4.638 | Get Samples, |
SSOP | 28 | I | Yes | Reel | 1 | 6.2 | ||
9FG104EFLF circleActive Samples Available |
SSOP | 28 | C | Yes | Tube | 1 | 4.907 | Get Samples, |
SSOP | 28 | C | Yes | Reel | 1 | 6.56 | ||
9FG104EGILF circleActive Samples Available |
TSSOP | 28 | I | Yes | Tube | 1 | Get Samples, | |
TSSOP | 28 | I | Yes | Reel | 1 | |||
9FG104EGLF circleActive Samples Available |
TSSOP | 28 | C | Yes | Tube | 1 | Get Samples, | |
TSSOP | 28 | C | Yes | Reel | 1 | 8.08 |