Overview

Description

IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.

Features

  • SMA connector for clock and analog input signals
  • On-board Data clock generator for ADC and FPGA
  • On-board Virtex 5 FPGA for data-acquisition
  • Single power supply (on-board regulators)

Applications