IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
ADC1413D065W1-DB circleObsolete |
BD0 | BOARD | 0 | I | No |