Overview

Description

The 9FGP205 is a peripheral clock for Intel Servers, supporting Wake-On-Lan. It is driven with a 25MHz crystal. An SMBus interface allows full control of the device.

Features

  • 1 - 0.7V HCSL differential CPU pair @ 100MHz default
  • 1 - 0.7V HCSL differential DOT 96MHz pair
  • 6 - 50MHz 3.3V LVTTL outputs - 3 default to Wake-on-LAN
  • 2 - 125MHz 3.3V LVTTL outputs
  • 1 - 33.33MHz 3.3V LVTTL output
  • 2 - 25MHz REF 3.3V LVTTL outputs - 1 defaults to Wake-on-LAN
  • 1 - 32.768KHz 3.3V LVTTL output
  • 2 - Selectable SMBus addresses

Comparison

Applications

Documentation

Design & Development

Models