The 932SQ420 is an Intel CK420BQ main clock synthesizer for Romley-generation and newer Intel-based server platforms. The 932SQ420 is driven with a 25 MHz crystal for maximum performance. It generates CPU outputs of 100 or 133.33 MHz.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
932SQ420DGLF circleActive Samples Available |
TSSOP | 64 | C | Yes | Tube | 1 | 6.59 | Get Samples, |
TSSOP | 64 | C | Yes | Reel | 1 | 5.74 | ||
932SQ420DKLF circleActive Samples Available |
VFQFPN | 64 | C | Yes | Tray | 3 | 8.127 | Get Samples, |
VFQFPN | 64 | C | Yes | Reel | 3 |