Evaluation Kit for RA6M5 MCU Group
The EK-RA6M5 evaluation kit enables users to effortlessly evaluate the features of the RA6M5 MCU Group and develop embedded systems applications using the Flexible...
The Renesas RA6M5 group uses the high-performance Arm® Cortex®-M33 core with TrustZone®. In concert with the Secure Crypto Engine it offers Secure Element functionality. The integrated Ethernet MAC with individual DMA ensures high data throughput. The RA6M5 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M5 is suitable for IoT applications requiring Ethernet, future proof security, large embedded RAM, and low active power consumption down to 107uA/MHz running the CoreMark® algorithm from Flash.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing your IP and Protecting Sensitive DataHow to Solve the 6 Top Security Challenges of Embedded IoT DesignSecurity for the Connected WorldSecure Internet Communication for IoT ApplicationsThe Benefits of Using Arm® TrustZone® in Your Design
RA Azure IoT Cloud Connectivity SolutionRenesas RA Family Device Lifecycle Management Key InstallationRA Arm® TrustZone® Tooling PrimerMigrating Projects to New FSP VersionInjecting Plaintext User Keys – Application ProjectGetting Started with Wi-Fi Modules on FSPEK-RA6M5 Example Project BundleRA FSP MQTT/TLS Azure Cloud Connectivity Solution Application NoteRA AWS MQTT/TLS Cloud Connectivity Solution Application ProjectConverting Applications from e² studio to IAR or Keil for RA – Application NoteRA Family Guidelines for Using the S Cache on the System BusInjecting and Updating Secure User Keys for RA Family – Application ProjectRA6 Basic Secure Bootloader Using MCUboot and Internal Code FlashRenesas RA Family Exception HandlingRA6 MCU Advanced Secure Bootloader Design using MCUboot and Code Flash Dualbank ModeEK-RA6M5 Example Project BundleGetting Started with ADC Interleaved Mode Application – Application ProjectGetting Started with ADC Interleaved Mode Application – Application ProjectRA Family IEC60730/60335 Self Test Library for RA MCU (CM33 Class-C)RA Family IEC60730/60335 Self Test Library for RA MCU (CM33 Class-C) - Sample CodeRenesas RA Securing Data at Rest Using the Arm® TrustZone® - Sample CodeRenesas RA Securing Data at Rest Using the Arm® TrustZone®RYZ024A and RA MCU Firmware Upgrade from Host MCU - Sample CodeRYZ024A and RA MCU Firmware Upgrade from Host MCUGetting Started with Wi-Fi Modules on FSP Rev.1.10 - Sample CodeRA AWS Cloud Connectivity on CK-RA6M5 with Cellular– Getting Started GuideRA AWS MQTT/TLS Cloud Connectivity Solution – Cellular Application ProjectRA AWS MQTT/TLS Cloud Connectivity Solution – Cellular Application ProjectRenesas RA Family Exception Handling
|
Software Package | Renesas |
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Using QE and FSP to Develop Capacitive Touch ApplicationsCapacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Capacitive Sensor MCU Capacitive Touch Noise Immunity GuideRA Family Capacitive Touch Software Filter Sample ProgramRA Family Capacitive Touch Software Filter Sample Program
|
Solution Toolkit | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
|
Sensor | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
14 items
|
The EK-RA6M5 evaluation kit enables users to effortlessly evaluate the features of the RA6M5 MCU Group and develop embedded systems applications using the Flexible...
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
Optimize your way to automation with Arduino Pro's streamlined Portenta C33 module, with industrial-grade quality and guaranteed security. Ideal for developing...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA6M5AH2CBG#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.558 | Get Samples, | ||
R7FA6M5AH3CFC#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.558 | Get Samples, | ||
R7FA6M5AH3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5AH3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.686 | Get Samples, | ||
R7FA6M5AG2CBG#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.177 | Get Samples, | ||
R7FA6M5AG3CFC#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5AG3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.809 | Get Samples, | ||
R7FA6M5AG3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.29 | Get Samples, | ||
R7FA6M5BH2CBG#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BG2CBG#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.558 | Get Samples, | ||
R7FA6M5BG3CFC#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.558 | Get Samples, | ||
R7FA6M5BG3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.19 | Get Samples, | ||
R7FA6M5BG3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.686 | Get Samples, | ||
R7FA6M5BF2CBG#AC0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.177 | Get Samples, | ||
R7FA6M5BF3CFC#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.177 | Get Samples, | ||
R7FA6M5BF3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BF3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.29 | Get Samples, | ||
R7FA6M5BH3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.572 | Get Samples, | ||
R7FA6M5BH3CFC#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BH3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.068 | Get Samples, | ||
R7FA6M5AH2CBM#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.107 | Get Samples, | ||
R7FA6M5AG2CBM#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BH2CBM#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.546 | Get Samples, | ||
R7FA6M5BG2CBM#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BF2CBM#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.669 | Get Samples, | ||
R7FA6M5AH3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.593 | Get Samples, | ||
R7FA6M5AG3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.139 | Get Samples, | ||
R7FA6M5BH3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.557 | Get Samples, | ||
R7FA6M5BG3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.593 | Get Samples, | ||
R7FA6M5BF3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.139 | Get Samples, | ||
R7FA6M5AH2CBG#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5AH3CFC#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 8.259 | Get Samples, | ||
R7FA6M5AH3CFB#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.107 | Get Samples, | ||
R7FA6M5AH3CFP#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.528 | Get Samples, | ||
R7FA6M5AG2CBG#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5AG3CFC#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.778 | Get Samples, | ||
R7FA6M5AG3CFB#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5AG3CFP#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BH2CBG#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BG2CBG#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BG3CFC#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 8.259 | Get Samples, | ||
R7FA6M5BG3CFB#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BG3CFP#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1536 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.528 | Get Samples, | ||
R7FA6M5BF2CBG#BC0 circleActive Samples Available |
2034 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 176 | BGA | 13 x 13 x 1.4 | 0.5 | 133 | 2.7 - 3.6 | Ta=-40 to 85°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BF3CFC#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.778 | Get Samples, | ||
R7FA6M5BF3CFB#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.669 | Get Samples, | ||
R7FA6M5BF3CFP#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 1024 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA6M5BH3CFC#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 176 | LQFP | 24 x 24 x 1.7 | 0.8 | 133 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.968 | Get Samples, | ||
R7FA6M5BH3CFB#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 20 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 22 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.546 | Get Samples, | ||
R7FA6M5BH3CFP#BA0 circleActive Samples Available |
2039 Mar | Full Carton (Tray) | Arm Cortex-M33 | 200 | 2048 | 8 | 512 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | 8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 10 | 2 | 3 | 0 | 0 | 1 | 1 | 1 | 1 | 12 | No | No | No | No | 0 | 4 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 6.966 | Get Samples, |
Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.
|
Utilizing the CK-RA6M5 Board to Run Voice AI Apps (Keyword Spotting) Using e-AI Translator | Blog Post | Dec 18, 2023 |
|
Simplify the Robotics Design Process with RA MCUs and micro-ROS | Blog Post | Mar 27, 2023 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |
|
5 Reasons Why the RA6M5 is the Perfect MCU for Your Secure Platform Design | Blog Post | Mar 20, 2021 |
Flash: 2MB RAM: 512kB | ● | ● | ● | ● |
---|---|---|---|---|
Flash: 1.5MB RAM: 512kB | ● | ● | ● | ● |
Flash: 1MB RAM: 512kB | ● | ● | ● | ● |
Pin Count Package Size Pitch | 100-pin LQFP 14x14mm 0.5mm | 144-pin LQFP 20x20mm 0.5mm | 176-pin LQFP 24x24mm 0.5mm | 176-pin BGA 13x13mm 0.8mm |