Overview

Description

The M2006-02 is a VCSO (Voltage Controlled SAW Oscillator) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse FEC (Forward Error Correction) clock multiplication ratios, pin-selected from pre-programming look-up tables.

Features

  • Pin-selectable PLL divider ratios support forward and inverse FEC ratio translation, including:
  • - 255/238 (OTU1) Mapping and 238/255 De-mapping
  • - 255/237 (OTU2) Mapping and 237/255 De-mapping
  • - 255/236 (OTU3) Mapping and 236/255 De-mapping
  • Supports input reference and VCSO frequencies up to 700MHz, supports loop timing modes (Specify VCSO frequency at time of order)
  • Low phase jitter 0.5 ps rms typical (12kHz to 20MHz or 50kHz to 80MHz)
  • Supports active switching between inverse-FEC and non-FEC clock ratios (same VCSO center frequency)
  • Ideal for complex ratio FEC ratio translation* and for use with an unstable reference** (i.e., similar to the M2006-12 - and pin-compatible - but without the Hitless Switching and Phase Build-out functions)
  • Commercial and Industrial temperature grades
  • Single 3.3V power supply
  • Small 9 x 9 mm SMT (surface mount) package
  • Pb-free / Compliant to EC RoHS Directive (RoHS 6/6)

Comparison

Applications

Design & Development

Models