The IDT Tsi578 is a third-generation Serial RapidIO Switch. Supporting 80 Gbps aggregate bandwidth, the Tsi578 enables customers to develop high performance systems at low cost. The device is targeted at the following: Chip-to-chip DSP and processor aggregation Board-to-board backplane interconnect Chassis-to-chassis interconnect over copper or optics. The Tsi578 can be configured as a 16-port x1 switch or an 8-port x4 switch (or various combinations of x1 and x4). Each of the ports can operate at 1.25 Gbaud, 2.5 Gbaud, or 3.125 Gbaud.
Learn more: IDT RapidIO Development Systems
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
Transcript
News | Jun 22, 2016 | ||
News | Apr 27, 2016 | ||
News | Mar 9, 2016 | ||
News | Dec 15, 2015 | ||
News | Oct 13, 2015 | ||
News | Jul 29, 2015 | ||
News | Jul 15, 2015 |