The 84036 (6116 SRAM) is organized as 2K x 8. This part offers a reduced power standby mode.The low-power version also offers a battery backup data retention capability where the circuit typically consumes only 1µW to 4µW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube | ||
CDIP | 24 | M | No | Tube |