The 71V67603 3.3V CMOS SRAM is organized as 256K x 36. The 71V67603 SRAM contains write, data, address and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.The order of these three addresses are defined by the internal burst counter and the LBO input pin.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V67603S133PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 23.1 | Get Samples, |
71V67603S133PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 25.4 | Get Samples, |
71V67603S150PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 30.6 | Get Samples, |