The 8P791208 is a low additive jitter 2:8 buffer with CMOS / differential outputs. The device takes 1 or 2 reference clocks, selects between them, using a pin selection and generates up to 8 outputs that are the same as the reference frequency. The 8P791208 supports two output banks, each with its own power supply. All outputs in one bank generate the same output frequency, but each output can be individually controlled for output type or output enable. The device can operate over the -40°C to 85°C temperature range.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
8P791208NLGI circleActive Samples Available |
VFQFPN | 32 | I | Tray | 3 | 6.985 | Get Samples, |
VFQFPN | 32 | I | Reel | 3 | 6.985 | ||
VFQFPN | 32 | I | Reel | 3 |
|
Buff Up Your Design with Renesas Clock Buffers | Blog Post | Dec 15, 2018 |