Overview

Description

The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

Features

  • JEDEC Center Power / GND pinout for reduced noise.
  • Equal access and cycle times
  • – Commercial and Industrial: 10/12/15ns
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly
  • LVTTL-compatible
  • Low power consumption via chip deselect
  • Upper and Lower Byte Enable Pins
  • Single 3.3V power supply
  • Available in 44-pin, 400 mil plastic SOJ, 44-pin, 400 mil TSOP Type II, and 48-pin BGA packages

Comparison

Applications

Documentation

Design & Development

Models