The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V416L10BEG circleActive Samples Available |
CABGA | 48 | C | Yes | Tray | 3 | Get Samples, | |
71V416L10PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 6.493 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | |||
71V416L10PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 7.683 | Get Samples, |
CABGA | 48 | C | Yes | Reel | 3 | |||
71V416L12BEGI circleActive Samples Available |
CABGA | 48 | I | Yes | Tray | 3 | 7.238 | Get Samples, |
CABGA | 48 | I | Yes | Reel | 3 | |||
71V416L12BEI circleActive Samples Available |
CABGA | 48 | I | No | Tray | 4 | 7.436 | Get Samples, |
71V416L12PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 6.728 | Get Samples, |
71V416L12PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 7.957 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | |||
71V416L15BEG circleActive Samples Available |
CABGA | 48 | C | Yes | Tray | 3 | Get Samples, | |
71V416L15BEGI circleActive Samples Available |
CABGA | 48 | I | Yes | Tray | 3 | Get Samples, | |
TSOP | 44 | C | Yes | Reel | 3 | 8.79 | ||
71V416L15PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 7.238 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | |||
71V416S10BEG circleActive Samples Available |
CABGA | 48 | C | Yes | Tray | 3 | 6.793 | Get Samples, |
CABGA | 48 | C | Yes | Reel | 3 | |||
71V416S10PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 7.296 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 8.79 | ||
71V416S10PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 6.825 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | |||
71V416S12BEG circleActive Samples Available |
CABGA | 48 | C | Yes | Tray | 3 | 7.097 | Get Samples, |
71V416S12PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 6.493 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 8.79 | ||
71V416S12PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 7.071 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | 9.24 | ||
71V416S15PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 9.06 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | |||
71V416S15PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | Get Samples, | |
TSOP | 44 | I | Yes | Reel | 3 | 9.24 |