The 71V35761 3.3V CMOS SRAM is organized as 128K x 36. It contains write, data, address and control registers. The burst mode feature offers the highest level of performance to the system designer, as the 71V35761 can provide four cycles of data for a single address presented to the SRAM.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V35761S166PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | Get Samples, | |
71V35761S166PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, | |
71V35761SA166BGG circleActive Samples Available |
PBGA | 119 | C | Yes | Tray | 3 | 9.472 | Get Samples, |
PBGA | 119 | C | Yes | Reel | 3 | 8.615 | ||
71V35761SA166BQGI circleActive Samples Available |
CABGA | 165 | I | Yes | Tray | 3 | Get Samples, | |
CABGA | 165 | I | Yes | Reel | 3 | 9.548 |