The 71V256SA 3.3V CMOS Asynchronous SRAM is organized as 32K x 8. When in standby mode, its very low power characteristics contribute to extended battery life. Under full standby mode (CS at CMOS level, f=0), power consumption is guaranteed to be less than 6.6mW. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
SOJ | 28 | I | Yes | Tube | ||
SOJ | 28 | I | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
SOJ | 28 | I | Yes | Tube | ||
SOJ | 28 | I | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel |