The 552-02S is a low skew, single-input to eight-output clock buffer. The device offers a dual input with pin select for switching between two clock sources. It has best in class Additive Phase Jitter of sub 50 fsec.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
552-02SPGGI circleActive Samples Available |
TSSOP | 16 | I | Yes | Tube | 1 | Get Samples, | |
TSSOP | 16 | I | Yes | Reel | 1 | 4.28 | ||
552-02SCMGI circleActive Samples Available |
COL | 16 | I | Yes | Cut Tape | 1 | Get Samples, | |
COL | 16 | I | Yes | Reel | 1 | 4.1 |