Overview

Description

The 8V97053 is a high performance GSM1800 grade Wideband RF Synthesizer / PLL optimized for use as the local oscillator (LO) in Multi-Carrier, Multi-mode FDD & TDD Base Station radio card. It is offered in a compact 5x5, 32-VFQFN package.

The 8V97053 Wideband RF Synthesizer / PLL offers a default  Fractional Mode with the option for an Integer mode. It requires an external loop filter.

The 8V97053 has an integrated Voltage Controlled Oscillator (VCO) and supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via a SPI command or mute pin.
 

Features

  • Dual Differential Outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous
    range)
  • RF Output Divide by 1, 2, 4, 8, 16, 32, 64
  • Open Drain Outputs (see Output Distribution Section in the datasheet)
  • Fractional-N Feedback Divider (also supports Integer-N mode)
  • 16-bit integer and 12-bit fractional
    (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Programmable output power level: -4dBm to +5dBm
    (up to +7 when using the extended registers)
  • Mute Function
  • Ultra low PN (typical phase noise for 1.65GHz LO: -142.21dBc/Hz @ 1MHz Offset)
  • Lock Detect Indicators
  • Input reference frequency: 5MHz to 310MHz
  • 32-Lead, 5x5 VFQFN package
  • Automatic VCO band selection (Autocal feature)
  • -40°C to +85°C ambient operating temperature
  • Supports +105°C case temperature
  • Lead-free (RoHS 6) packaging​

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 3.09 MB
2 items

Boards & Kits

Boards & Kits

Models