The ZLED7001 Evaluation Kit demonstrates the functionality of IDT's ZLED7001 LED Driver IC via the multi-featured, configurable ZLED7001-E1 Evaluation Board and the ZLED-PCB1 test board with one 3W white HP-LED mounted. The Evaluation Board enables up to 24VAC / 40VDC operation. Additional ZLED-PCB1 test boards can be ordered separately.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1009 KB | |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
ZLED7001KITE1 circleObsolete |