Overview

Description

The ZLED7000 Demo Kit demonstrates IDT's ZLED7000 functionality in a GU5.3 halogen lamp replacement application. The kit's ZLED7000-D1 Demo Board enables 12VAC or 12VDC operation of up to 3 white LEDs. Its AC connector fits GU5.3 sockets. The kit includes a ZLED-PCB1 test board with one 3W white HP-LED. The ZLED-PCB1 can be cascaded with additional test boards, which can be ordered separately.

Features

  • ZLED7000-D1 Demo Board
  • ZLED-PCB1

Applications

Documentation

Type Title Date
Manual - Hardware PDF 547 KB
1 item