Overview

Description

The SAP5S/SAP51 is a next-generation CMOS integrated circuit for AS-Interface networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective inter-connection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.

The SAP5S/SAP51 is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The SAP5S/SAP51 is fully compliant with the AS Interface Complete Specification V3.0. It is function and pin compatible with the SAP4.1 (AS2702).The SAP5S/SAP51 can be programmed by the user to operate in Standard Slave Mode, Safety Mode (SAP5S only), or Master Mode. The special AS i Safety Mode (SAP5S only) assures short response times regarding security-related events.

All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The SAP5S/SAP51 is optimized for harsh environments by its special burst protection circuitry and excellent electromagnetic compatibility.

Features

  • Compliant with the AS-Interface Complete Specification V3.0
  • Universal application: slaves, masters, repeaters
  • Integrated safety code generator (SAP5S only)
  • On-chip electronic inductor: 55mA current drive capability
  • Two LED outputs to support all AS-Interface Complete Specification V3.0 status indication modes
  • User programmable to operation in Standard Slave Mode, Safety Mode, or Master Mode
  • Supports 5.33 and 16 MHz crystals by automatic frequency detection
  • Data pre-processing functions
  • Clock and communication watchdogs for high system security

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 931 KB
Guide 7Z 1.21 MB
Manual - Development Tools Log in to Download PDF 1.50 MB
Schematic Log in to Download PDF 107 KB
Datasheet - Short-form PDF 174 KB
Technical Brief PDF 343 KB
Application Note Log in to Download PDF 644 KB
Manual - Development Tools PDF 279 KB
Datasheet - Short-form PDF 192 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 12.39 MB
1 item

Boards & Kits

Boards & Kits

Models