Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V321L25JG circleActive Samples Available |
PLCC | 52 | C | Yes | Tube | 3 | 26.82 | Get Samples, |
PLCC | 52 | C | Yes | Reel | 3 | 20.44 | ||
71V321L25PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
TQFP | 64 | C | Yes | Reel | 3 | |||
71V321L25PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 34.83 | Get Samples, |
TQFP | 64 | I | Yes | Reel | 3 | 24.94 | ||
71V321L25TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 32.96 | Get Samples, |
71V321L25TFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | Get Samples, | |
71V321L35JGI circleActive Samples Available |
PLCC | 52 | I | Yes | Tube | 3 | Get Samples, | |
71V321L35PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 23.81 | Get Samples, |
TQFP | 64 | I | Yes | Reel | 3 | 22.65 |