Overview

Description

The 7143 is a high-speed 2K x 16 Dual-Port Static RAMs. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 32-bit-or-wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. Military grade product in compliance with MIL-PRF-38535 QML is available.

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Versatile control for write: separate write control for lower
  • and upper byte of each port
  • easily expands data bus width to 32 bits or more using SLAVE
  • On-chip port arbitration logic
  • BUSY input
  • Fully asynchronous operation from either port
  • Battery backup operation–2V data retention
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 68-pin ceramic PGA, Flatpack, PLCC and 100-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Comparison

Applications

Documentation

Design & Development

Models