The 71321 is a high-speed 2K x 8 Dual-Port Static RAM with internal interrupt logic for interprocessor communications. It is designed to be used as a stand-alone 8-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 71421 "SLAVE" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71321LA20JG circleActive Samples Available |
PLCC | 52 | C | Yes | Tube | 3 | 20.81 | Get Samples, |
PLCC | 52 | C | Yes | Reel | 3 | 20.81 | ||
71321LA20PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 24.31 | Get Samples, |
TQFP | 64 | C | Yes | Reel | 3 | 23.13 | ||
71321LA20TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | 26.47 | Get Samples, |
TQFP | 64 | C | Yes | Reel | 3 | 25.66 | ||
71321LA25JGI circleActive Samples Available |
PLCC | 52 | I | Yes | Tube | 3 | 19.75 | Get Samples, |
PLCC | 52 | I | Yes | Reel | 3 | 20.29 | ||
71321LA25PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 23.81 | Get Samples, |
TQFP | 64 | I | Yes | Reel | 3 | |||
TQFP | 64 | I | Yes | Reel | 3 | 25.66 | ||
71321LA55PPGI circleActive Samples Available |
TQFP | 52 | I | Yes | Tray | 3 | Get Samples, | |
TQFP | 52 | I | Yes | Reel | 3 | 14.82 | ||
71321LA55TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
71321SA55JG circleActive Samples Available |
PLCC | 52 | C | Yes | Tube | 3 | 10.54 | Get Samples, |
PLCC | 52 | C | Yes | Reel | 3 |