The 7130 is a high-speed 1K x 8 Dual-Port Static RAM designed to be used as a stand-alone 8-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 7140 "SLAVE" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7130LA20JG circleActive Samples Available |
PLCC | 52 | C | Yes | Tube | 3 | Get Samples, | |
PLCC | 52 | C | Yes | Reel | 3 | 16.02 | ||
7130LA20PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
TQFP | 64 | C | Yes | Reel | 3 | |||
7130LA20TFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
TQFP | 64 | C | Yes | Reel | 3 | 17.96 | ||
7130LA25JGI circleActive Samples Available |
PLCC | 52 | I | Yes | Tube | 3 | 15.19 | Get Samples, |
PLCC | 52 | I | Yes | Reel | 3 | 15.61 | ||
7130LA25PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 18.25 | Get Samples, |
TQFP | 64 | I | Yes | Reel | 3 | 17.48 | ||
7130LA25TFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 18.67 | Get Samples, |