メインコンテンツに移動

概要

説明

The RG5D188 (MDB) is a Gen 1 MRDIMM Data Buffer. Its primary function is to demultiplex and buffer data from the host CPU to DRAMs. Each DDR5 MRDIMM 8800 MT/s would require 10 MDB chips to multiplex the memory channels. It has two 4-bit data interfaces to the host, running at twice the speed of the DRAM interfaces. Each host interface multiplexes two pseudo-channels, both of which have a separate 4-bit DRAM interface. The RG5D188 supports x4 or x8 DRAMs. It also has an input-only control bus interface that is connected to an MRCD, as well as a dedicated pin for ZQ Calibration and loopback outputs for test purposes.

The main benefit of the Multiplexing Data Buffer (MDB) in an MRDIMM (Multiplexed Rank DIMM) is its ability to enhance memory bandwidth and reduce power consumption. The MDB achieves this by converting a 16-bit DRAM interface running at native DRAM speed into an 8-bit host interface operating at twice the speed. This process of multiplexing and demultiplexing allows for higher data transfer rates.

The Renesas MDB (RG5D188) is compatible with DDR5 MRDIMM 8800 MT/s and it supports Intel Xeon 6 CPU’s available since 2024 and is qualified with multiple memory vendors. DDR5 MRDIMMs 8800 MT/s with Renesas MDB (RG5D188) provides 39% more bandwidth and the MDB plays a key role in increasing performance per watt for AI training and inference workloads.

特長

  • Pinout optimized MCR DIMM PCB layout
  • MCR DIMM Server speeds up to 8800MT/s
  • Supports power-down modes to conserve server power
  • Supports 1 rank per pseudo-channel in x4 and up to 2-ranks per pseudo-channel in x8 MCR DIMM configurations
  • Supports SDP and 3DS DRAM types
  • Provides access to internal control words for configuring device features and adapting to different MCR DIMM and system applications
  • Loopback and pass-through modes
  • Training support features for DQ and MDQ interfaces
  • ZQ calibration

製品比較

アプリケーション

  • Gen 1 MDB is crucial for AI training and inference workloads, HPC, In-Memory databases and Large Language Models (LLMs)

ドキュメント

分類 タイトル 日時
製品変更通知 PDF 306 KB
製品変更通知 PDF 64 KB
2件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター

ビデオ&トレーニング