The 70V05 is a high-speed 8K x 8 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port SRAM or as a combination MASTER/SLAVE Dual-Port SRAM for 16-bit-or-more word systems which results in full speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
70V05L15JG circleActive Samples Available |
PLCC | 68 | C | Yes | Tube | 3 | 35.39 | Get Samples, |
70V05L15PFG circleActive Samples Available |
TQFP | 64 | C | Yes | Tray | 3 | Get Samples, | |
70V05L20PFGI circleActive Samples Available |
TQFP | 64 | I | Yes | Tray | 3 | 46.32 | Get Samples, |
TQFP | 64 | I | Yes | Reel | 3 | 32.93 |