The 70T631 is a high-speed 256K x 18 Asynchronous Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/ SLAVE Dual-Port RAM for 36-bit-or-more word system which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (either CE0 or CE1) permit the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
CABGA | 256 | C | No | Tray | |||
CABGA | 256 | C | No | Reel | |||
CABGA | 256 | I | No | Tray | |||
CABGA | 256 | I | No | Reel | 207.37 | ||
CABGA | 208 | C | No | Tray | |||
CABGA | 208 | C | No | Reel | 188.5 | ||
CABGA | 208 | I | No | Tray | |||
CABGA | 208 | I | No | Reel | |||
CABGA | 256 | C | No | Tray | |||
CABGA | 256 | C | No | Reel | |||
CABGA | 256 | I | No | Tray | |||
CABGA | 256 | I | No | Reel | |||
CABGA | 208 | C | No | Tray | 215.94 | ||
CABGA | 208 | C | No | Reel | 179.49 | ||
CABGA | 208 | I | No | Tray | |||
CABGA | 208 | I | No | Reel | |||
CABGA | 256 | C | No | Tray | |||
CABGA | 256 | C | No | Reel | |||
CABGA | 208 | C | No | Tray | 205.69 | ||
CABGA | 208 | C | No | Reel |