The 844008I-15 is an 8 output LVDS Synthesizer optimized to generate PCI Express®™ reference clock frequencies. Using a 25MHz parallel resonant crystal, the following frequencies can be generated based on F_SEL pin: 100MHz or 125MHz. The 844008I-15 uses IDT's 3rd generation low phase noise VCO technology and can achieve <1ps typical rms phase jitter, easily meeting PCI Express® jitter requirements. The 844008I-15 is packaged in a 32-pin LQFP package.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TQFP | 32 | I | Yes | Tray | ||
TQFP | 32 | I | Yes | Reel |