The US159-DA14531EVZ Low Power Bluetooth Pmod™ module enables the user to add low power Bluetooth capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board provides a standard Pmod™ Type 3A (Expanded UART) connection for the on-board Bluetooth 5.1 module.
The US159-DA14531EVZ features a Type 3A Pmod™ connector and incorporates the DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 System-on-Chip. Thanks to the standard connector and software support, the US159-DA14531EVZ is ideal for Renesas’ Quick-Connect IoT to rapidly create an IoT system.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.83 MB | |
Application Note | PDF 2.66 MB | |
Manual - Software | ||
Datasheet | PDF 1.92 MB | |
Quick Start Guide | PDF 854 KB | |
5 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Quick-Connect Studio Quick-Connect Studio is an online, cloud-based design platform that enables users to graphically build hardware and software to quickly validate prototypes and accelerate product development.
|
Software Package | Renesas |
Quick-Connect Platform Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Other Hardware | Renesas |
2 items
|