Overview

Description

The SmartBeat™ DA7401 is a high-performance, ultra-low-power mono hi-fi codec. Featuring Renesas' custom digital hybrid ANC technology, it offers stronger suppression of ambient noise over a wider range of frequencies for the best user experience in any environment.

With its integrated audio processor, the DA7401 delivers excellent audio performance including dynamic ranges of 115 dB for playback as well as sampling rates up to 384 kHz. It offers 40 kHz audio bandwidth to support Hi-Res Audio. All this while consuming just 5.8 mW during playback with ANC.

The DA7401 comes in a choice of compact packages. It is part of a family of pin-compatible codecs, helping you to develop a complete portfolio headphone, headset and earbud solutions for any application to impress even the most demanding user. It combines industry leading audio and wideband hybrid digital active noise cancellation (ANC) in a space-saving solution whose low power consumption could enable longer playback times.     

Features

  • Wideband digital active noise cancellation:
    • Supports hybrid, feedforward and feedback topologies
    • Up to 35 dB cancellation at 200 Hz
    • Over 2.5 kHz suppression range
    • 25 μs input-to-output latency
    • Dedicated fast equalization path for higher frequency noise cancelling
    • Dedicated calibration and tuning tool
  • Ultra-low power consumption
    • 5.8 mW hybrid ANC playback
  • Enhanced audio performance
    • 115 dB playback dynamic range
    • 40 kHz bandwidth supports Hi-Res Audio
  • 4-wire digital audio interface with support for
  • I2S, TDM and other common audio formats
    • Up to 32 bits per channel
    • Up to 384 kHz sample rate support
  • Three stereo PDM inputs for digital microphones and low latency connection from host processors
  • Integrated low-noise microphone bias
  • Flexible DSP supporting mixing, gain, equalization, sidetone, and automatic gain control
  • Bypassable asynchronous sample-rate converters
  • Clocking
    • Programmable fractional-N phase-locked loop (PLL)
    • Sample rate tracking
  • 2-wire I2C compatible control interface

Comparison

Applications

Applications

  • TWS earbuds
  • In-ear headsets (USB-C)
  • Hearables

Documentation

Type Title Date
Product Brief PDF 1.29 MB
1 item

Design & Development

Models