The DA9211 is a multiphase DC/DC buck converter optimized for the supply of CPUs, GPUs and DDR memory rails in smartphones, tablets, FPGAs, and other handheld applications. The fast transient response (10A/μs) and load regulation are optimized for the new generation of multi-core application processors.
DA9211 operates as a single four-phase buck converter delivering up to 12A of output current. The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications and standard 5V supply or USB power supplies. The dynamic voltage control (DVC) supports adaptive adjustment of the supply voltage depending on the processor load, either via direct register writes through the communication interface (I2C or SPI compatible) or via an input pin.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.65 MB | |
Application Note | PDF 267 KB | |
Product Brief | PDF 840 KB | |
3 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.