The RG3MxxB12A1 is a family of I2C/I3C Multiple Port Hub devices featuring two I2C/I3C Master Side Ports and up to eight I2C/IC Slave Side Ports. An RG3MxxB12A1 device provides connectivity to up to two masters, and up to eight slaves. By cascading and duplicating the RG3MxxB12A1, the user builds a RG3MxxB12A1 Hub Network to provide connectivity to a number of devices, with extended reach distance, and running with different level of I2C, I3C, and SMBus protocols.
In an RG3MxxB12A1 device, each of Master Side Port is associated with an on-chip I2C/I3C slave interface. Each I2C/I3C interface accesses on-chip registers. Master-Master communication is achieved with shared registers and intra-port IBI channels.
RG3M47B12 is a 2:4 Intelligent Switch with downstream ports default enabled.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 140 KB | |
Overview | PDF 807 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description |
Pkg. Type |
Lead Count (#) |
Carrier Type |
MOQ |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
I3C 2:4 Intelligent Switch User-configured | VFQFPN | 28 | Reel | 2500 | 1 |