The 7025 is a high-speed 8K x 16 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7025L15PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 46 | Get Samples, |
TQFP | 100 | C | Yes | Reel | 3 | 42.81 | ||
7025L20JGI circleActive Samples Available |
PLCC | 84 | I | Yes | Tube | 3 | 46 | Get Samples, |
PLCC | 84 | I | Yes | Reel | 3 | 46 | ||
7025L20PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 46 | Get Samples, |
TQFP | 100 | I | Yes | Reel | 3 | 42.81 | ||
PGA | 84 | C | No | Tray | 1 | 138.89 | ||
PGA | 84 | C | No | Tray | 1 | 138.89 | ||
PGA | 84 | C | No | Tray | 1 | 129.99 | ||
PGA | 84 | C | No | Tray | 1 | 129.99 |