This is the evaluation board for the Renesas 5P49V5933 VersaClock 5 programmable clock generator with integrated crystal. With RMS phase jitter less than 0.7 picoseconds over the full 12 kHz to 20 MHz integration range, the device meets the stringent jitter requirements of PCI ExpressR Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock 5 is ideal for high-performance consumer, networking, industrial, computing, and data-communications applications.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 803 KB | |
Manual - Software | PDF 2.04 MB | |
Schematic | PDF 844 KB | |
3 items
|
Output Signaling |
Buy / Sample |
|
---|---|---|
Part Number | ||
EVKVC5-5933ALL circleActive |
HCSL, LVCMOS, LVDS, LVPECL |