The 7024 is a high-speed 4Kx 16 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7024L15JG circleActive Samples Available |
PLCC | 84 | C | Yes | Tube | 3 | 35.39 | Get Samples, |
PLCC | 84 | C | Yes | Reel | 3 | 35.39 | ||
7024L15PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 34.41 | Get Samples, |
TQFP | 100 | C | Yes | Reel | 3 | 32.93 | ||
FPACK | 84 | M | No | Tray | 1 | |||
PGA | 84 | C | No | Tray | 1 | 109.59 | ||
7024L20JGI circleActive Samples Available |
PLCC | 84 | I | Yes | Tube | 3 | 35.39 | Get Samples, |
PLCC | 84 | I | Yes | Reel | 3 | 35.39 | ||
7024L20PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 34.41 | Get Samples, |
TQFP | 100 | I | Yes | Reel | 3 | |||
PGA | 84 | C | No | Tray | 1 | 101.11 |