Overview

Description

The 603-25-150 is a 25MHz 3.2 x 2.5mm reference crystal, RoHS compliant and Pb-free.

Features

  • Frequency: 25.000 MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance @ 25°C: ±20 PPM
  • Operating Temperature Range (TOPR): available in 0 ~ +70°C (commercial) and -40°C ~ +85°C (industrial)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 159 KB
1 item

Design & Development

Models