Overview

Description

The 7014 is a high-speed 4K x 9 Dual-Port Static RAM designed to be used in systems where on-chip hardware port arbitration is not needed. This part lends itself to high-speed applications which do not rely on BUSY signals to manage simultaneous access. It utilizes a 9-bit wide data path to allow for parity at the user's option which is useful in data communication applications where it is necessary to use a parity bit for transmission/ reception error checking.

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • Fully asynchronous operation from either port
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 52-pin PLCC and 64-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Comparison

Applications

Documentation

Design & Development

Models